??
CAD model selection
HELP_VARIABLE
Part Number
RVR110/8.0.25.R5.36/36
Design
RVR = Recirculating roller screws
Nut Type
Nut Design
Flange Nut Shape
Seal
d0 - Screw diameter
mm
P - Nominal lead
Nut Diameter Type
Regular
D1 - Nut Diameter
20 mm
Ca - Dyn Load Rating
7.3 kN
Thread direction
R = Right hand thread
Thread accuracy
G5 = 23μm/300mm μm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
Load
N
L10 Life
>100 Million Cycles
Shaft End Left
Shaft End Right
d4 - Simple Support Dia.
mm
B5 - Simple Support Length
mm
Flange
d3 - Bearing Shoulder Diameter
mm
B1 - Bearing Shoulder Length
mm
d1 - Bearing Seat Diameter
mm
B2 - Length of Bearing Seat
mm
M1 - Locknut Thread
mm
B3 - Length of Locknut Thread
mm
d2 - Output Shaft Diameter
mm
B4 - Output Shaft Length
mm
L2 - Relief Length
0.0 mm
Download CAD models
Previews
3D
Dimension