??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
HRV171/60.15.R5.176/176
Design
HRV = High capacity roller screws
Nut Type
Nut Design
7 = Nut with central flange
Seal
1 = With wipers
d0 - Screw diameter
mm
P - Nominal lead
Version
Ca - Dyn Load Rating
654.9 kN
Thread direction
R = Right hand thread
Thread accuracy
G5 = 23μm/300mm μm
Stroke
mm
Enter value for ST
Stroke
mm
cm
inch
ft
Load
N
L10 Life
>100 Million Cycles
Shaft End Left
Shaft End Right
d4 - Simple Support Dia.
mm
B5 - Simple Support Length
mm
Flange
d3 - Bearing Shoulder Diameter
mm
B1 - Bearing Shoulder Length
mm
d1 - Bearing Seat Diameter
mm
B2 - Length of Bearing Seat
mm
M1 - Locknut Thread
mm
B3 - Length of Locknut Thread
mm
d2 - Output Shaft Diameter
mm
B4 - Output Shaft Diameter
mm
L2 - Relief Length
0.0 mm
Download CAD models
Previews
3D
Dimension