CAD model selection
Part Number
RV110/3.5.1.R5.33/33
Design
RV = Satellite rollers screws
Nut Type
1 = Single nut
2 = Split nut
3 = Double nut
4 = Preloaded nut with oversized rollers
Nut Design
1 = Cylindrical Nut
6 = Nut with flange at one end
7 = Nut with central flange
Note
Flange Nut Shape
Shape A (Round)
Seal
0 = Without wiper
1 = With wipers
d0 - Screw diameter
3.5
5
7
8
10
12
15
18
20
21
23
25
27
30
36
39
44
48
51
56
60
64
70
75
80
87
92
100
120
mm
P - Nominal lead
1
2
Version
Regular
Ca - Dyn Load Rating
3.9 kN
Thread direction
R = Right hand thread
Thread accuracy
G5 = 23μm/300mm μm
Stroke
mm
Load
N
L10 Life
>100 Million Cycles
Shaft End Left
Cut to length
BU1
BU2
BU3
BU4
BU5
BU6
BU6L
BU7
BU7L
BU8
BU8L
BU9
BU9XL
Custom
Shaft End Right
Cut to length
Non Drive End - Simple Support
d4 - Simple Support Dia.
0
mm
B5 - Simple Support Length
0
mm
Flange
Not Available
d3 - Bearing Shoulder Diameter
0
mm
B1 - Bearing Shoulder Length
0
mm
d1 - Bearing Seat Diameter
0
mm
B2 - Length of Bearing Seat
0
mm
M1 - Locknut Thread
mm
B3 - Length of Locknut Thread
0
mm
d2 - Output Shaft Diameter
0
mm
B4 - Output Shaft Length
0
mm
L2 - Relief Length
0.0 mm
Download CAD models
Previews
3D
Dimension