CAD model selection
Part Number
RVI110/10.5.2.R5.45/45
Design
RVI = Inverted roller screws
Nut Type
1 = Single nut
Nut Design
1 = Cylindrical Nut
Seal
0 = Without wiper
d0 - Screw diameter
10.5
12
13.5
15
18
21
24
27
28
30
36
39
44
48
51
56
60
64
70
75
80
mm
P - Nominal lead
2
Nut Diameter Type
Standard
Ca - Dyn Load Rating
13.4
Thread direction
R = Right hand thread
Thread accuracy
G5 = 23μm/300mm μm
Stroke
mm
Load
N
L10 Life
>100 Million Cycles
L Shaft
mm
Download CAD models
Previews
3D
Dimension